Select a different country or region to see content for your location.
United States
14:04:44 GMT+0000 (Coordinated Universal Time)


6001-C>V
Deep groove ball bearing
Deep groove ball bearing 60..-C, single row, Generation C, steel sheet metal cage
Preferred product
Product information


Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
D | 28 mm | Outside diameter |
B | 8 mm | Width |
Cr | 5.900 N | Basic dynamic load rating, radial |
C0r | 2.370 N | Basic static load rating, radial |
Cur | 164 N | Fatigue load limit, radial |
nG | 42.500 1/min | Limiting speed |
nϑr | 26.000 1/min | Reference speed |
≈m | 0,021 kg | Weight |
Mounting dimensions
da min | 14 mm | Minimum diameter shaft shoulder |
Da max | 26 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 23,34 mm | Shoulder diameter outer ring |
D2 | 25,1 mm | Caliber diameter outer ring |
d1 | 16,66 mm | Shoulder diameter inner ring |
d2 | 15,69 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13,1 | Calculation factor |